eo_logo
 
Product added to cart

Allied Vision 12V 2A 12-pin Hirose Power Supply

See More by Allied Vision
Allied Vision 12V 2A 12-pin Hirose Power Supply, #15-281

Allied Vision 12V 2A 12-pin Hirose Power Supply, #15-281

Allied Vision 12V 2A 12-pin Hirose Power Supply, #15-281
×
Stock #15-281 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$3,290
Qty 1+
NT$3,290
Volume Pricing
Request Quote
注意: 本項目需要搭配配件使用 | 進一步瞭解
下載產品資料

Specifications

概況

Type:
Camera Accessory
Note:
Compatible with Manta, Prosilica GT, Prosilica GC, Guppy Pro, and Stingray cameras. Requires an AC adapter for operation. AC adapters #15-279 (EU plug) or #15-280 (US plug) available in respective regions.

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

產品概覽

  • 類比替換品
  • 最大1" 傳感器
  • 最快125 fps
  • 32MB內建記憶體

Allied Vision Manta系列是開始使用GigE介面的極佳選擇。此相機配備直覺式使用者介面與功能強大的SDK,具有無與倫比的價值。包含從0.3百萬像素至12百萬像素的諸多選項,提供的傳感器可涵蓋廣泛的應用。所有相機都配備大小為1/4"至1"的傳感器。#63-431 GigE Cable and #68-586 Power Supply, both sold separately, are required for operation. Additional GigE cables, as well as, #89-996 ¼-20 Mounting Plate and #62-712 12 Pin I/O Cable available.

Accessories

Title 比較庫存號碼  價格 Buy
EU Plug Power Supply Cable, 1.8m #15-279 NT$455   Request Quote
  • 5-7 Days
    ×
US Plug Power Supply Cable, 1.8m #15-280 NT$455   Request Quote
  • 5-7 Days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin