eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

30mm - 50mm Length, C-Mount Fine Focus Tube

×
Stock #03-625 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$3,745
Qty 1-4
NT$3,745
Qty 5+
NT$3,311
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Fine Focus Tube
Function:
Extension Tube (Adjustable)

物理和機械特性

Extension Length (mm):
30.0 - 50.0
Outer Diameter (mm):
30.0
Clear Aperture CA (mm):
18.0
Inner Diameter (mm):
18.0

螺紋和安裝

Barrel Thread:
M18 x 0.5
Thread Type:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

產品概覽

  • 細牙螺紋內部鏡筒,用於微調焦距
  • 具備內徑遮光板螺紋,可減少雜散光
  • 母螺紋端設置凸緣以控制調整

TECHSPEC® C、S 及 T 接口細牙螺紋聚焦管,可精準調整系統內部的光學元件位置。這類聚焦管具外部鏡筒,底座末端採用 C、S 或 T 接口公螺紋,而細牙螺紋內部鏡筒則用於精細對焦。次級鏡筒具有 S、C 或 T 接口母螺紋,前端凸環可輕鬆調整,並有適用於遮光板的內部螺紋。固定螺絲可用於固定延伸位置。TECHSPEC C、S 及 T 接口細牙螺紋聚焦管提供不同的延伸長度選項,因應特定應用需求。

注意:相容於 C、S 及 T 接口細牙螺紋聚焦管的六角扳手(分別為 #56-271#55-452#58-637)另售。

Technical Information

Accessories

Title 比較庫存號碼  價格 Buy
1.5mm Hex Key Size, Metric Allen Wrench #55-452 NT$228   Request Quote
  • 5-7 Days
    ×
0.050" Hex Key Size, English Allen Wrench #56-271 NT$228   Request Quote
  • 5-7 Days
    ×
1/16" Hex Key Size, English Allen Wrench #58-637 NT$228   Request Quote
  • 5-7 Days
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin