eo_logo
 
Product added to cart

Coarse Movement, 50mm Diameter Thru Hole, Rack & Pinion

50mm Diameter Thru Hole

×
Stock #03-609 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$13,086
Qty 1+
NT$13,086
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Rack and Pinion Mount
Note:
50 mm Diameter Thru-Hole
Type of Adjustment:
Coarse Movement

物理和機械特性

Dimensions (mm):
Rack and Pinion Block: 50.8 H x 28.6 W x 50.8 L
Travel (mm):
35 (+23/-12) in Y
Weight (lbs):
1.31
Travel Per Knob Rotation (mm):
25.5
Load Capacity (kg):
2.00
Type of Movement:
Linear (Y)
Optical Centerline from Post (mm):
100.00

螺紋和安裝

Mounting Post Hole and Thread:
¾" Diameter Post
¼-20 Tapped Hole

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

產品概覽

Rack and Pinion Focusing Mounts for Imaging Systems add additional focus ability to imaging systems. Thru Holes are ideal for use with TECHSPEC® VZM™ Zoom Imaging Lenses or other imaging lenses. Rack and Pinion Movement with ¼-20 stud can be used with any compatible camera or imaging lens. Rack and Pinion Focusing Mounts for Imaging Systems are offered with either coarse or fine motion.Imaging System Bases, Stainless Steel Posts, and Accessories are also available.