eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

400nm CWL, 25mm Dia. Hard Coated OD 4.0 50nm Bandpass Filter

×
Stock #84-781 5-7 Days
×
其他頻寬
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$9,065
Qty 1-5
NT$9,065
Qty 6+
NT$7,140
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Bandpass Filter
Typical Applications:
7-Dimethylamino-4-Methylcoumarin-3-Isothiocyanate, CellTrace calcein violet, Pacific Blue, Pacific Orange
Typical Light Sources:
405nm Diode; 395nm LED

物理和機械特性

Diameter (mm):
25.00 +0.0/-0.1
Clear Aperture CA (mm):
21.0
Construction:
Mounted in Black Anodized Ring
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Substrate Thickness (mm):
3.5 ±0.5

光學特性

Angle of Incidence (°):
0
Bandwidth (nm):
45
Optical Density OD (Average):
≥4.0
Center Wavelength CWL (nm):
400.00
Full Width-Half Max FWHM (nm):
50.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Optical Glass
Minimum Transmission (%):
≥90
Coating:
Hard Coated
Surface Quality:
80-50
Blocking Wavelength Range (nm):
200 - 1200

螺紋和安裝

Mount Thickness (mm):
5.0 ±0.1

環境和耐用性因素

Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • 具備很高的穿透能力與深入阻隔能力
  • 具有很寬的頻譜,非常適用於成像應用
  • 提供可見光及紅外線中心波長
  • 同時提供硬質鍍膜 OD 4.0 5nm10nm25nm 帶通濾光片

TECHSPEC®硬質鍍膜OD 4.0 50nm帶通濾光片非常適用於在多種成像應用(包括機器視覺檢測、螢光顯微鏡以及多種生物技術設備)中消除不需要的背景雜訊並提高訊雜比。與傳統濾光片(需要多個基板與鍍膜)不同,這些硬質鍍膜濾光片的構造僅採用單一基板。與採用傳統鍍膜的濾光片相較,採用硬質鍍膜的單一基底構造能提供更深入的阻隔能力、更高的穿透能力以及更陡的斜率。

Technical Information

All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.

相關產品

Frequently Purchased Together

Compatible Mounts

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program