eo_logo
 
Product added to cart

超過34,000種產品可選
& 超過 2,900 新 產品

查看所有


現在是
公司的一份子
詳細資料
Brands | 品牌專區

來自世界頂級光學、成像和光子學製造商的優質產品

詳細資料

產品

New

Pure (Undoped) YAG Windows

  • Excellent Mid-Wave IR (MWIR) (4 - 5µm) Transmission
  • Available in 5, 10, 12.5, and 25mm Diameters
立即採購
New

Half Waveplates for Quantum Computing

  • Ideal for Trapped-Ion and Neutral Atom Applications
  • Range of Application-Specific Wavelengths from UV to NIR
立即採購
New

1.2” Sensor In-Line Illumination Telecentric Lenses

  • 1.2” Max Sensor Format
  • Fiber Optic Input for In-line Illumination
立即採購
New

Teledyne Imaging DALSA Linea Lite GigE Line Scan Cameras

  • Compact 46 x 46mm Form Factor
  • Line Rates from 12.5 – 50kHz
立即採購

查看所有新品

EDMUND OPTICS®
知識中心

上千條免費光學知識內容,容易導覽,按照主題、形式分類

瀏覽全部

EDMUND WEBINAR SERIES

Performance vs. Cost for Custom Lenses

Register Now
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin