eo_logo
 
Product added to cart

Tripod Adapter for uEye XCP

See More by IDS Imaging Development Systems

IDS Imaging uEye+ USB3 Cameras

IDS Imaging uEye+ USB3 Cameras IDS Imaging uEye+ USB3 Camera, SE Model (Front) IDS Imaging uEye+ USB3 Camera, SE Model (Back) IDS Imaging uEye+ USB3 Camera, CP Model (Front) +3
×
Stock #28-727 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$1,015
Qty 1+
NT$1,015
Volume Pricing
Request Quote
下載產品資料

Product Details

Manufacturer:
IDS Imaging
Model Number:
AL00080

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品系列說明

  • 提供標準(SE)、緊湊型(CP)和超緊湊型(XCP)外殼選項
  • 提供大靶面(最高達1.1英吋) CMOS 傳感器 C 接口
  • 解析度高達 530 萬畫素、影格速率高達 396fps

IDS Imaging uEye CP/XCP/SE USB3 IDS Imaging 的peak SDK 平臺 (支援 GeniCam 與 USB3 Vision 標準)以簡化軟體發展和整合。CP相機的行業標準尺寸為29 x 29 x 29mm,幾乎適用於任何應用。XCP相機具有 29 x 29 x 17mm 的超緊湊尺寸,非常適合價格敏感的單相機應用。SE 相機的外殼尺寸較大,為34 x 44 x 47mm,可以進行出色的熱管理,是對雜訊和熱敏感應用的理想選擇。IDS Imaging uEye CP/XCP/SE USB3 相機是製造、工業和自動化應用的理想選擇。

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin