eo_logo
 
Product added to cart

Single Axis Unit Motorized Stage Controller

×
Stock #59-070 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$65,800
Qty 1+
NT$65,800
Volume Pricing
Request Quote
下載產品資料

Specifications


Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • Automated Motion Without Programming
  • RS-232 Interface
  • Control Up to 4 Axes of Movement
  • C/C++/LabVIEW™ Compatible

The MC-CQ Motion controller delivers state of the art control of your motorized stages. The controller is operated via an RS-232 connection to your PC and provides velocity and position control with programmable speed and acceleration. Clean and simple connectivity facilitate rapid deployment. An optional plug-and-play USB to 4-port serial converter is available for multi-axis applications requiring more serial ports than are available on your PC.