eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

Power Supply 24V, 4A

Stainless Steel Motorized Linear Stages

Stainless Steel Motorized Linear Stages

×
Stock #72-721 New 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$2,704
Qty 1+
NT$2,704
Volume Pricing
Request Quote
下載產品資料

Specifications

電氣性能

Output Current (A):
4

硬體與介面連接

Output Voltage (V):
24

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

  • High Precision, Monobloc Designs
  • Integrated Motor and Controller
  • Compatible with TECHSPEC Manual Stages

TECHSPEC Stainless Steel Motorized Linear Stages are a high-precision motion control solution for automated system alignment. The monobloc stainless steel design features ball bearing guides cut directly into the stage chassis, ensuring higher stiffness, straightness, and parallelism than typical stage assemblies. These motorized stages utilize the same mounting hole patterns as TECHSPEC Manual Stages and Slides, allowing for the creation of combined manual and motorized optical systems, depending on the application's needs; this versatility is unique to Edmund Optics. TECHSPEC Stainless Steel Motorized Linear Stages are easily programmable and daisy chain compatible, ensuring fast setup of multi-axis automated systems. The stages deliver high precision for demanding photonics applications.

Accessories

Title 比較庫存號碼  價格 Buy
Cable -IX TYPE A-openstrands, Yellow, 2m #72-716 New NT$1,622   Request Quote
  • 5-7 Days
    ×
Connecting Cable IX-RJ45 for BX-CI Stages 1m #72-717 New NT$1,983   Request Quote
  • 5-7 Days
    ×
Connecting Cable RJ45 FTDI-USB (incl. RS485-USB-Converter) 1.7m #72-718 New NT$3,785   Request Quote
  • 聯絡我們
    ×
Cable -IX Type A AWG28 CAT6A PVC 2m #72-719 New NT$1,983   Request Quote
  • 5-7 Days
    ×
Power Supply 24V, 2A #72-720 New NT$2,704   Request Quote
  • 5-7 Days
    ×
Power Supply 24V, 4A #72-721 New NT$2,704   Request Quote
  • 5-7 Days
    ×
Daisy Chain Board #72-722 New NT$10,635   Request Quote
  • 聯絡我們
    ×
50mm Stage Breadboard Mounting Plate #72-723 New NT$3,064   Request Quote
  • 5-7 Days
    ×
80mm Stage Breadboard Mounting Plate #72-724 New NT$3,785   Request Quote