eo_logo
 
Product added to cart

IDS U3-38L4XLS-C-HQ, USB 3.0, 1/2.3" Color Board Level Camera

See More by IDS Imaging Development Systems

Pictured is an example of an IDS Board Level Camera (Front)

Pictured is an example of an IDS Board Level Camera (Front) Pictured is an example of an IDS Board Level Camera (Back) Pictured is an example of an IDS Board Level Camera
×
Stock #78-257 New 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$8,960
Qty 1+
NT$8,960
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Color
Manufacturer:
IDS Imaging Development Systems
Camera Family:
uEye+ XLS
Model Number:
U3-38L4XLS-C-HQ

物理和機械特性

Dimensions (mm):
32.5 x 32.5 x 14 (excludes connectors and lens mount)
Weight (g):
20
Housing:
Board Level

傳感器

Image Buffer:
Not Specified
Imaging Sensor:
Sony IMX412
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Rolling
Camera Sensor Format:
1/2.3"
Resolution (MegaPixels):
12.33
Pixels (H x V):
4,056 x 3,040
Pixel Size, H x V (μm):
1.55 x 1.55
Sensing Area, H x V (mm):
6.287 x 4.712
Frame Rate (fps):
18.00
Pixel Depth:
12 bit
Exposure Time:
0.011ms - 1900ms
Dynamic Range (dB):
68.00
Machine Vision Standard:
USB3 Vision

電氣性能

Power Consumption (W):
0.5 - 1

硬體與介面連接

Video Output:
USB 3.0
Connector:
USB 3.0 micro-B
Power Supply:
Power over USB
GPIO Connector Type:
8-pin connector

螺紋和安裝

Mount:
CS- / C-Mount

環境和耐用性因素

Operating Temperature (°C):
0 to +75
Storage Temperature (°C):
-20 to +80

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

  • 提供標準(SE)、緊湊型(CP)和超緊湊型(XCP)外殼選項
  • 提供大靶面(最高達1.1英吋) CMOS 傳感器 C 接口
  • 解析度高達 530 萬畫素、影格速率高達 396fps

IDS Imaging uEye CP/XCP/SE USB3 IDS Imaging 的peak SDK 平臺 (支援 GeniCam 與 USB3 Vision 標準)以簡化軟體發展和整合。CP相機的行業標準尺寸為29 x 29 x 29mm,幾乎適用於任何應用。XCP相機具有 29 x 29 x 17mm 的超緊湊尺寸,非常適合價格敏感的單相機應用。SE 相機的外殼尺寸較大,為34 x 44 x 47mm,可以進行出色的熱管理,是對雜訊和熱敏感應用的理想選擇。IDS Imaging uEye CP/XCP/SE USB3 相機是製造、工業和自動化應用的理想選擇。

Accessories

Title 比較庫存號碼  價格 Buy
¼-20 Mounting Adapter for IDS Imaging USB 3/GigE/PoE Camera - Rev 2 #35-088 NT$1,400   Request Quote
  • 5-7 Days
    ×
3m Standard I/O Cable, Female Termination #74-506 New NT$1,260   Request Quote
  • 5-7 Days
    ×

相關產品

成像鏡頭選擇器

Imaging
 

 
0
1
2
3
4
5
6
 
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin