eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

Filter Wheel Package with UV-VIS Neutral Density Filters

×
Stock #59-600 聯絡我們
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$29,225
Qty 1+
NT$29,225
Volume Pricing
Request Quote
下載產品資料

Product Details

Filters Included :
Type:
Neutral Density Filter

Optical Properties

Coating:
Metallic Based ND
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Blocking Wavelength Range (nm):
250 - 700

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

產品系列說明

  • Six Position Filter Wheel Pre-Loaded with 1" Filters
  • Neutral Density, Shortpass, Longpass, Dichroic and Bandpass Packages Available
  • C-Mount Compatible

Packages include our six position filter wheel assembly pre-loaded with some of our most popular filters for added convenience. Provided instruction sheet shows placement of each filter. The included 1" diameter filters are package specific.

Filter

Confocal Microscopy

Confocal microscopy provides high resolution, elimination of out-of-focus glare due to spatial filtering, and reduction of light-induced damage to the sample.

現在查看

使用短波通與長波通濾光片的製作自訂帶通濾光片

Do stock filters not meet your bandwidth or CWL requirements? Learn how custom bandpass filters are created using short or longpass filters at Edmund Optics.

現在查看

Optical Filter Orientation

Unsure which side of your filter should face the light source? Learn how to determine the filter orientation of your TECHSPEC filter at Edmund Optics.

現在查看

Optical Filters Review

Optical Filters are used to selectively transmit or block certain wavelengths or wavelength ranges within optical systems.

現在查看

濾光片鍍膜-傳統鍍膜和硬質濺鍍膜的比較

Confused about the differences between traditional-coated and hard-coated optical filters?

現在查看

Selecting Color Filter Glass for Life Science Applications

What type of material should I look for in a filter?

How are notch filters designed and manufactured?

Bandpass Filter

Bandwidth

Cavity

Dichroic Coating

Dichroic Filter

Filter, Colored Glass

Ripple

光學濾光片的未來

New optical filters are being developed due to the advancements in applications and technologies. Learn more about the future of filters at Edmund Optics.

現在查看

顯微鏡用螢光濾光片

想了解更多關於螢光顯微鏡用螢光濾光片的資訊嗎?在愛特蒙特光學了解更多資訊和庫存光學濾光片。

現在查看

光學濾光片

Do you want to learn about optical filters? Find terminology, fabrication techniques, a selection guide, and application examples at Edmund Optics.

現在查看

機器視覺濾光的技術

在使用機器視覺時,可以使用不同類型的濾波器來改變影像。了解愛特蒙特光學的不同類型。

現在查看

Manipulating Wavebands: Color & Filters

Nick Sischka explains why color consideration and illumination are so important for machine vision in this hands-on demonstration from the Edmund Optics 2021 Imaging Innovation Summit.

現在查看

Polarizers Review

Polarizers are used in a wide range of imaging and research and development applications.

現在查看

What happens when a filter is tilted?

How do I determine which side of my filter is coated?

Blocking

Blocking Range

Central Wavelength (CWL)

Cold Mirror

Full Width at Half Maximum (FWHM)

Interference Filter

Notch Filter

Peak Transmittance

Rugate Notch Filter

Shortpass Filter

螢光成像搭配雷射照明

螢光成像系統由三個主要組件組成:照明源、光激活螢光團樣品和偵測器。

現在查看

How do I clean my filters?

What is the largest diameter filter available from Edmund Optics®?

What are some of the most common filter substrates?

How do I select the right filter for my application?

What types of filters can Edmund Optics® manufacture?

Do you have mounts for square or rectangular optics?

Cut-Off Wavelength

Cut-On Wavelength

Filter

Fluorescent Filter

Optical Density (OD)

Stopband

Optical Microscopy Application: Fluorescence

Wondering how fluorescence microscopy works? Find out about the technique, systems, and more at Edmund Optics.

現在查看

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

現在查看

Fluorescence Microscopy: In-Line Illumination with Imaging Filters

Want to know about fluorescence microscopy? Read this article by a Biomedical Product Line Engineer at Edmund Optics to learn more.

現在查看

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

現在查看

Parallelism

Surface Flatness

How do I clean my optics?

Clear Aperture (CA)

愛特蒙特光學遍佈全球的製造工廠

愛特蒙特光學® (EO) 在全球的五座製造工廠,每年製造數百萬件精密光學元件和子配件。

現在查看

愛特蒙特光學的度量技術:將測量作為製造的關鍵要素

進一步瞭解愛特蒙特光學® 使用的度量技術,協助保證所有光學元件及組件的優異品質。

現在查看
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin