eo_logo
 
Product added to cart

Basler ace acA5472-17um USB 3.0 Monochrome Camera

See More by Basler
×
Stock #11-502 5-7 Days
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$26,250
Qty 1+
NT$26,250
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Monochrome Camera
Manufacturer:
Basler
Camera Family:
ace
Model Number:
acA5472-17um

物理和機械特性

Dimensions (mm):
29.3 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
80
Housing:
Full

傳感器

Image Buffer:
Not Specified
Imaging Sensor:
Sony IMX183
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Rolling
Camera Sensor Format:
1"
Resolution (MegaPixels):
20.00
Pixels (H x V):
5,472 x 3,648
Pixel Size, H x V (μm):
2.4 x 2.4
Sensing Area, H x V (mm):
13.13 x 8.76
Frame Rate (fps):
17.00
Pixel Depth:
10/12 bit
Exposure Time:
Freely Programmable
Dynamic Range (dB):
72.0
Machine Vision Standard:
USB3 Vision v1.0

電氣性能

Power Consumption (W):
2.9

硬體與介面連接

Video Output:
USB 3.0
Connector:
USB 3.0, Micro-B with Screw Locks
Power Supply:
Power over USB
GPIOs:
1 opto-coupled input line, 1 opto-coupled output line, 2 general purpose I/O (GPIO) lines
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free-Run
Interface Port Orientation:
Back Panel
GPIO Connector Type:
6-pin Hirose (HR10)
Operating System:
Software Driver: Windows, Linux - 32 and 64 bit

螺紋和安裝

Mounting Threads:
¼-20 with Tripod Mount Adapter #88-517
Mount:
C-Mount

環境和耐用性因素

Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-20 to +80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

產品概覽

  • 高速USB 3.0介面
  • 超小型
  • 完全遵循USB3 Vision標準

若類比相機使用者尋求升級至數位相機,或者FireWire或USB 2.0使用者尋求提高資料傳輸速率,則Basler ace USB 3.0相機是理想的選擇。Basler ace USB 3.0相機完全遵循USB3 Vision標準,具有小型的29 x 29mm外型,藉此輕鬆成為許多類比、FireWire或USB 2.0相機的替代方案。此外,這些USB 3.0相機還具有螺釘固定的USB 3.0連接埠,以便在需求嚴苛的應用中(例如在工廠地面上使用)更為堅固。所有相機都包括Basler Pylon SDK軟體及驅動程式。

Technical Information

MT9P031 Sensor QE Curve
MT9P031 Sensor QE Curve

Accessories

Title 比較庫存號碼  價格 Buy
¼-20 Mounting Adapter for Basler ace #88-517 NT$490   Request Quote
  • 聯絡我們
    ×
USB 3.1 Hub 4 Port with Locking Screws and Power Supply #89-540 NT$5,600   Request Quote
  • 5-7 Days
    ×
USB 3.1 PCIe 2.0x1 4 Port Interface Card #89-539 NT$2,800   Request Quote
  • 5-7 Days
    ×
Type-A to Micro-B, USB 3.0 Locking Cable, 5m #88-515 NT$1,820   Request Quote
  • 5-7 Days
    ×
GPIO & Power Cable for Basler ace cameras, open end, 10m #88-516 NT$2,345   Request Quote
  • 5-7 Days
    ×
8mm Focal Length, HP Series Fixed Focal Length Lens #86-569 NT$30,875   Request Quote
  • 5-7 Days
    ×
12mm Focal Length, HP Series Fixed Focal Length Lens #86-570 NT$23,563   Request Quote
  • 5-7 Days
    ×
16mm Focal Length, HP Series Fixed Focal Length Lens #86-571 NT$23,563   Request Quote
  • 5-7 Days
    ×
25mm Focal Length, HP Series Fixed Focal Length Lens #86-572 NT$18,688   Request Quote
  • 5-7 Days
    ×
35mm Focal Length, HP Series Fixed Focal Length Lens #86-573 NT$18,688   Request Quote
  • 5-7 Days
    ×
50mm Focal Length, HP Series Fixed Focal Length Lens #86-574 NT$21,938   Request Quote
  • 5-7 Days
    ×
100mm C Series Fixed Focal Length Lens #86-410 NT$10,530   Request Quote
  • 5-7 Days
    ×

相關產品

成像鏡頭選擇器

Imaging
 

 
0
1
2
3
4
5
6