eo_logo
 
Product added to cart

ACC-01-5005 CS to M12 Lens Adapter

See More by Teledyne FLIR
×
Stock #70-320 New 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$413
Qty 1+
NT$413
Volume Pricing
Request Quote

Specifications


Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

  • 1.3MP Resolution with Framerates up to 92FPS
  • Extended Spectral Range of 400 to 1700 nm
  • Compact (40 x 40 x 43mm), Lightweight, and Robust All Metal Design   
  • Requires an END USER STATEMENT to Be Completed Before Shipment 

Teledyne FLIR IIS Forge 1GigE SWIR Cameras are engineered to deliver high-performance imaging across both visible and short-wave infrared (SWIR) spectrums, making them ideal for a variety of industrial applications where performance is critical. These cameras' capabilities make them versatile tools for applications requiring detailed imaging beyond the visible spectrum. FLIR IIS Forge 1GigE SWIR Camera is essential in applications where traditional visible light imaging is insufficient. 

Key Applications Include:

  • Industrial Inspection: Detecting surface defects, material inconsistencies, and contaminants in manufacturing processes.
  • Semiconductor Inspection: Identifying internal defects in silicon wafers and ensuring the quality of semiconductor devices.
  • Food and Beverage Quality Control: Assessing moisture content, ripeness, and detecting foreign objects in food products
  • Recycling and Material Sorting: Differentiating materials such as plastics, metals, and paper for efficient recycling processes.
  • Security and Surveillance: Enhancing visibility in low-light conditions and through obscurants like smoke or fog.
  • Environmental Monitoring: Detecting pollutants, monitoring vegetation health, and assessing water quality.

Accessories

Title 比較庫存號碼  價格 Buy
Cat 5e GigE Cable with Locking Screws, 5m #86-785 NT$2,170   Request Quote
  • 5-7 Days
    ×
Blackfly S/Blackfly 12V, 1.5A Power Supply #88-063 NT$2,625   Request Quote
  • 5-7 Days
    ×
Blackfly S/Blackfly 6-pin GPIO Hirose Connector #88-066 NT$875   Request Quote
  • 5-7 Days
    ×
GigE PCIe 2.1x4 2 Port Interface Card with PoE #19-400 NT$6,545   Request Quote
  • 5-7 Days
    ×
ACC-01-5004 Optical C Mount 5MM Spacer #70-319 New NT$413   Request Quote
  • 5-7 Days
    ×
ACC-01-5005 CS to M12 Lens Adapter #70-320 New NT$413   Request Quote