eo_logo
 
Product added to cart

8" x 5" Cloths, Pre-Moistened Towelettes

×
Stock #53-985 聯絡我們
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$1,243
Qty 1+
NT$1,243
Qty 2+
NT$1,120
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Number of Sheets:
100.00

物理和機械特性

Dimensions (inches):
8 x 5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

產品概覽

This product is not part of Prematex™ line.
  • Pre-Moistened White Cloths
  • Individually Packaged
  • Suitable for Uncoated and Coated Glass or Plastic Optics

Pre-Moistened Towelettes are safe and effective for all lenses and coatings, including anti-reflection (AR) coatings. This product has been tested and approved for glass, plastic, and polycarbonate for both non coated and coated lenses. Convenient size and packaging make these lens cleaning towelettes ideal for any location. Pre-Moistened Towelettes are silicone free. Each pre-packaged towelette unfolds into an 8" x 5" white cleaning cloth. Each box contains 100 towelettes.

Note: This product is not part of Prematex® line.