eo_logo
 
Product added to cart

8" Sq., Anti-Static Cleaning Cloths

8" Sq., Anti-Static Cleaning Cloths (Assorted Colors - Color May Vary)

×
Stock #57-603 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$464
Qty 1-5
NT$464
Qty 6+
NT$438
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Anti-Static

物理和機械特性

Dimensions (inches):
8 x 8

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

  • Photo-Clear® and Anti-Static Options
  • Anti-Static Design Dissipates Static Charges
  • Photo-Clear® Design Efficiently Removes Debris and Moisture

Cleaning Cloths are composed of extremely durable, tightly woven poly/nylon microfibers. The microfibers effectively cut through dirt and lift oil and moisture from the lens surface. It differs from most cloths which move the dirt and oils around instead of removing them. The anti-static micro-fiber cloths utilizes stripes of effective conductive fibers knit every 1/8" that dissipate or drain off static charges. Cleaning Cloths have hundreds of thousands of small pockets in the cloth that aggressively capture the dust and dirt. The thick, soft cloths are completely non-abrasive.