eo_logo
 
Product added to cart

590nm, LED Linear Axial Diffuse Light

See More by Advanced Illumination
×
Stock #66-876 聯絡我們
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$115,850
Qty 1+
NT$115,850
Volume Pricing
Request Quote
注意: 本項目需要搭配配件使用 | 進一步瞭解
下載產品資料
Color:
Yellow
Model Number:
DL110-590-IC
Operating Temperature (°C):
0 to 60
Wavelength (nm):
590.00
Weight (lbs):
1.3
Working Distance (mm):
12.7 - 50
LED Lifetime (hours):
50,000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Light Distribution (%):
±10
Number of LEDs:
12 High Brightness
Length of Cable (m):
2
Maximum Trigger Frequency (Hz):
30.00
Strobe Duration (μs):
30 - 300
Type of Illumination:
LED Illuminator
Note:
Requires a 24V power supply #66-855. European power supply #35-200 also available.
Manufacturer:
Advanced Illumination
Geometry:
Diffuse Axial
Illumination Mode:
Constant

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品系列說明

  • Ideal for Line Scan Applications
  • AR Coated Dust Cover Protects Internal Beamsplitter
  • Variable Intensity and Strobed Options

Ideal for line scan applications requiring a diffuse, on-axis source, Advanced Illumination High Intensity Linear Axial Diffuse LED Illuminators feature twelve high brightness LEDs to provide intense, even illumination. With a 0.5 - 2" working distance, and a M6 nut channel for mounting, these LED illuminators are easily integrated into many systems and applications.

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately. 

The strobed models' flash duration is dependent on a trigger signal or potentiometer setting. The duration of the strobe can be adjusted from 30 - 300μs via a knob located in the back of the unit. Trigger input signal is CMOS/TTL compatible. The maximum trigger frequency is 30Hz.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin