eo_logo
 
Product added to cart

473nm 50mW Low Cost Turnkey Laser (Recertified 05-P)

Low Cost Turnkey Laser & Power Supply (Included)

Low Cost Turnkey Laser & Power Supply (Included) Low Cost Turnkey Lasers
×
Stock #35-070-RCD-05P Recertified 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$60,303
Qty 1+
NT$60,303
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Warm-Up Time (minutes):
<10
Type of Laser:
Diode
Laser Class - CDRH:
IIIb
Mean Time to Failure MTTF (hours):
>10,000

物理和機械特性

Pointing Stability after Warm Up (mrad/°C):
<0.05
Dimensions (mm):
143.5 x 73.0 x 46.2
Beam Height from Base Plate (mm):
24.8

光學特性

Polarization:
>100:1
Wavelength (nm):
473.00
Mode Quality, M2:
<1.2
Wavelength Tolerance (nm):
±1
Beam Diameter (mm):
1.2
Beam Divergence (mrad):
<1.5
Color:
Blue

電氣性能

Output Power (mW):
50
Power Stability (%):
<2% RMS over 4 hours
Modulation Frequency (kHz):
1-10

硬體與介面連接

Power Supply:
153.0 x 155.0 x 92.0
Power Requirement:
85-264VAC
Output Type:
Free Space

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

  • 提供多種色彩及波長
  • 適合顯微鏡應用
  • TE 冷卻

低成本統包雷射提供絕佳的光束品質,輸出功率高達 100mW。這款雷射採用精巧設計,簡化整合作業,並可透過控制盒手動調整輸出功率。每個雷射都有 TE 冷卻及彈性介面,可進行數位或類比調變,並提供多種色彩及波長選項。低成本統包雷射適用於研究、流式細胞儀,以及顯微鏡照明應用。

注意:內含電源供應器。光纖耦合雷射包括1米SMA905耦合光纖。