eo_logo
 
Product added to cart

Everix Ultra-Thin OD 2 Longpass Filter, 450nm, 12.5mm Square

See More by Everix
×
Stock #35-122 Clearance 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$2,450
Qty 1-10
NT$2,450
Qty 11+
NT$2,170
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Flexible Filter

物理和機械特性

Dimensions (mm):
12.5 x 12.5
Length (mm):
12.50
Width (mm):
12.50
Dimensional Tolerance (mm):
±0.1
Clear Aperture (%):
>90

光學特性

Optical Density OD (Average):
2.0 (absolute)
Cut-On Wavelength (nm):
450.00
Transmission (%):
>85 (average)
Cut-On Tolerance (%):
±3 typical

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

產品概覽

  • 超薄,柔性基材
  • 起始波長斜率高
  • 新型薄膜,不易產生刮痕

超薄高通濾光片性能強,成本低,是一款新型的薄膜干涉濾光片,採用柔性設計,不容產生刮痕,擁有超薄外形(200 - 500μm)。 這款濾光片的截止波長在可見光範圍內,典型公差為±3%,平均穿透率>85%。柔性薄膜濾光片是一款複雜的多層濾光片,可滿足各種需求,類型包括長波通過,邊緣和陷波濾光片。超薄高通濾光片非常適用於高標準的視覺和醫療技術應用。

Technical Information

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin