eo_logo
 
Product added to cart

3m External Trigger Cable for CCS Digital Power Supplies

See More by CCS

Analog Version

Analog Version Digital Version
×
Stock #35-337 聯絡我們
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$1,000
Qty 1+
NT$1,000
Volume Pricing
Request Quote
下載產品資料

Product Details

Type of Illumination:
Accessory

Physical & Mechanical Properties

Length (m):
3

Additional Info

Note:
For Digital Version only

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品系列說明

  • 24V輸出
  • 100-240V交流電通用輸入
  • 可選類比和數位版本
  • 頻閃照明模式和外部觸發輸入(僅限數位版)

注意: 可選用220V電源線 (#39-575) 用於200-240V AC區域以替代電源中原本包含的110V AC電源線

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin