eo_logo
 
Product added to cart

66mm I.D. Infrared CCS LED Dome Light

See More by CCS

Dome Lights

×
Stock #35-331 聯絡我們
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$40,000
Qty 1+
NT$40,000
Volume Pricing
Request Quote
下載產品資料
Color:
IR
Height (mm):
57.4
Inner Diameter (mm):
66
Operating Voltage (V):
24
Outer Diameter (mm):
116
Mounting Threads:
M4 x 4
Geometry:
Dome Light
Center Hole Diameter (mm):
25
Length of Cable (mm):
300
Peak Wavelength (nm):
860
Radius R (mm):
50

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品系列說明

  • 採用高密度封裝的貼片式LED,亮度高
  • 適用於高速檢測應用
  • 可選多種尺寸和顏色

CCS LED背光燈和圓頂燈,相比舊型號擁有更高的亮度。背光燈非常適用於需要均勻照明的明場背光照明,而圓頂燈則適用於同軸漫射照明。

注意: 運行需要電源

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin