eo_logo
 
Product added to cart

41mm I.D. White CCS LED Dome Light

See More by CCS

Dome Lights

×
Stock #35-320 聯絡我們
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$32,000
Qty 1+
NT$32,000
Volume Pricing
Request Quote
下載產品資料
Color:
White
Height (mm):
45.1
Inner Diameter (mm):
41
Operating Voltage (V):
24
Outer Diameter (mm):
91
Mounting Threads:
M4 x 4
Geometry:
Dome Light
Center Hole Diameter (mm):
20
Length of Cable (mm):
300
Peak Wavelength (nm):
6500K
Radius R (mm):
37.5

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品系列說明

  • 採用高密度封裝的貼片式LED,亮度高
  • 適用於高速檢測應用
  • 可選多種尺寸和顏色

CCS LED背光燈和圓頂燈,相比舊型號擁有更高的亮度。背光燈非常適用於需要均勻照明的明場背光照明,而圓頂燈則適用於同軸漫射照明。

注意: 運行需要電源

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin