eo_logo
 
Product added to cart

32mm O.D. White CCS High Angle LED Ring Light

See More by CCS

High Angle LED Ring Lights

High Angle LED Ring Lights Low Angle LED Ring Lights
×
Stock #35-243 聯絡我們
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$28,800
Qty 1+
NT$28,800
Volume Pricing
Request Quote
下載產品資料
Color:
White
Diameter (mm):
32.00
Inner Diameter (mm):
10
Operating Voltage (V):
24
Mounting Threads:
M3 x 4
Thickness (mm):
16.00
Type:
Direct - High Angle
Working Distance (mm):
10-30 (recommended)
Length of Cable (mm):
300
Peak Wavelength (nm):
5500K
Pitch Circle Diameter (mm):
20

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品系列說明

  • 可選直接照明和漫射照明兩種型號
  • 可用作高角度和低角度照明
  • 漫射照明型號既可用於高角度照明,也可用於低角度照明

CCS LED環形燈有直接照明和漫射照明兩種型號。直接照明是用LED燈直接照亮物體,以獲得明亮的照明,而漫射照明包括貼片式LED和專用的擴散片,可提供均勻的照明,同時保持很高的亮度。漫射照明不僅可以作為高角度照明用於明場應用,還可以根據到物體的工作距離,為暗場應用提供低角度照明。

注意: 運行需要電源

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin