eo_logo
 
Product added to cart

24V LED Controller

24V LED Controller

24V LED Controller

24V LED Controller
×
Stock #73-651 New 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$8,575
Qty 1+
NT$8,575
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Note:
Includes: 1 x LED Controller, 1 x 2.7A Power Supply, 1x EU Power Cord, 1 x UK Power Cord, 1 x US Power Cord
Manufacturer:
Visionlux Technology

物理和機械特性

Dimensions (mm):
90 x 40.5 x 74.4
Weight (g):
184

硬體與介面連接

Connector:
P1J
Output Voltage (V):
24
Output Current (mA):
200 - 2000

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

用於遠心鏡頭的 LED 環形光源提供高強度且均勻的LED照明,擁有隨遠心鏡頭工作距離而優化的發散角。這些環形光源設計可直接與TECHSPEC® CompactTL™ 遠心鏡頭整合,不須額外客製安裝。這些用於遠心鏡頭的 LED 環形光源具有堅固的金屬外殼及內置的冷卻風扇,可以長時間連續工作。緊湊型和銀色系列 (#20-186) 套件包括偏光器和擴散器配件,可支援出現熱點的應用,包括半導體和 PCB 檢測。

請注意: 必備電源 20-185 單獨出售)。

Technical Information

Ring Light Kit for TECHSPEC® CompactTL™ and TECHSPEC® silvertl™ Telecentric Lenses (#20-186)
QTY. Stock No. Description
1 #20-177 18mm Inner Diameter, 15 Deg. Divergence
1 #20-178 22mm Inner Diameter, 15 Deg. Divergence
1 #20-179 29.5mm Inner Diameter, 15 Deg. Divergence
1 #20-180 31mm Inner Diameter, 0 Deg. Divergence
1 #20-181 32mm Inner Diameter, 15 Deg. Divergence
1 #20-182 36mm Inner Diameter, 15 Deg. Divergence
1 #20-184 40mm Inner Diameter, 15 Deg. Divergence
1 #20-187 Spotlight
7 Ring Light Diffusers
7 Ring Light Polarizers
12 Compatibility Clamps
1 M12 Extension Cable
1 Controller
1 Power Cord UK
1 Power Cord US
1 Suitcase

Accessories

Title 比較庫存號碼  價格 Buy
US Plug Power Supply Cable, 1.8m #15-280 NT$455   Request Quote
  • 5-7 Days
    ×
24V White Spot Light #20-187 NT$23,100   Request Quote
  • 5-7 Days
    ×
24V LED Controller #20-185 Clearance NT$7,875   Request Quote
  • 5-7 Days
    ×
24V LED Controller #73-651 New NT$8,575   Request Quote