eo_logo
 
Product added to cart

Plano-Convex (PCX) Lenses | 平凸 (PCX) 透鏡

Plano-Convex (PCX) Lenses are Optical Lenses with a positive focal length. Plano-Convex Lenses are ideal for light collimation or for focusing applications utilizing monochromatic illumination, in a range of industries including industrial, pharmaceutical, robotics, or defense. PCX Lenses have one convex surface. For maximum efficiency, the second, plano (flat) surface should face the desired focal plane. Plano-Convex lenses are commonly used in a wide range of applications or industries.

Edmund Optics offers the world’s largest inventory of off-the-shelf optical components, which includes a large variety of Plano-Convex Lenses. Edmund Optics’ PCX lenses are available in a range of coating or substrate options. Anti-reflection coatings range from the Ultraviolet (UV) to the Infrared (IR), including UV-AR, UV-VIS, MgF2, VIS 0°, VIS-NIR, NIR I, NIR II, or Telecom-NIR. Additional coatings designed specifically for laser wavelengths, such as 266nm, 355nm, 532nm, or 1064nm are also offered. Germanium (Ge), Silicon (Si), or Zinc Selenide (ZnSe) substrates are ideal for Infrared (IR) applications.

Filter
標準平凸 (PCX) 透鏡 標準平凸 (PCX) 透鏡
  • 我們提供最齊全的 平凸 (PCX) 透鏡選項,適用於 350 - 2200nm 之間的應用
  • 詳細規格
熔融石英平凸 (PCX) 透鏡 熔融石英平凸 (PCX) 透鏡
  • 熔融石英基材具有紫外線高穿透率和低熱膨脹性
  • 詳細規格
TECHSPEC Zinc Selenide (ZnSe) Plano-Convex (PCX) Lenses 紫外線和紅外線平凸 (PCX) 透鏡
  • 專為在紫外線和紅外線中實現最佳性能而設計的透鏡
  • 詳細規格
標準平凸(PCX)透鏡 標準平凸(PCX)透鏡
  • 針對與雷射源配合使用而最佳化的透鏡,具有更高精度的基材和 V 型雷射光抗反射鍍膜
  • 詳細規格
×
 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program