eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

12.7mm - 12mm (Fixed), Right Angle Post Clamp

#53-357

#53-357 #88-560, Right Angle Post Mount Assembly #58-994
×
Stock #58-671 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$971
Qty 1-9
NT$971
Qty 10+
NT$875
Volume Pricing
Request Quote
下載產品資料

Product Details

Type:
Universal
Function:
Fixed

Physical & Mechanical Properties

Post Clamp Size (mm):
12.7 - 12.0

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

產品系列說明

  • 光學系統的基本建置區塊
  • 提供適用於0.5”(12.7mm) 及12.0mm立桿的固定選項
  • 提供適用於0.5”(12.7mm) 立桿的可旋轉選項
  • Aluminum Mount Construction

TECHSPEC® Right Angle Post Clamps are basic building blocks for optical systems. This post clamp is used to mount two of our 0.5" stainless steel posts at 90° from each other. The posts are locked in place with two ¼-20 thumbscrews. The heavy-duty design provides a stable, secure fit for tightly spaced systems. TECHSPEC Right Angle Post Clamps are constructed of anodized aluminum. Fixed clamp, fixed clamp kit, or rotatable clamp options are available.  

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin