eo_logo
 
Product added to cart

Tweezers and Pliers

Tweezers and Pliers are used to safely handle sensitive optical components for applications such as inspection or R&D. Tweezers and Pliers feature small or narrow grips designed to prevent scratching or damage of an optical component's surface, providing optimal object manipulation capabilities with minimal danger. Tweezers and Pliers are available in a wide range of materials or designs that are ideal for many optical inspection needs.

竹製鑷子 竹製鑷子
  • 適合處理微小的光學元件
  • 三種長度選項
Non-Marring Tweezers Non-Marring Tweezers
  • ESD Design Features Stainless Steel Body and Ceramic Tips
  • Resin-Tip Design Features Aluminum Body and Plastic Tips
  • Ceramic Design Features Polyacetal Body and Ceramic Tips
Soft Jaw Pliers Soft Jaw Pliers
  • Non-Marring Cushioned Tips
  • Screw-In Cushioned Tip Design
  • Replacement Tips Available
Stainless Steel Tweezers Stainless Steel Tweezers
  • Ideal for Detail Work
  • Two Styles
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin