eo_logo
 
Product added to cart

Reflective Objectives | 反射物鏡

Reflective Objectives are used in microscopy applications that require chromatic correction over broad spectral ranges. Reflective Objectives are microscope objectives that use two mirrors to form an image or focus a laser in a variety of imaging or laser applications. Reflective Objectives are high magnification solutions to applications in the ultraviolet, visible, or infrared. Reflective Objectives can also be coated for additional performance over a specific wavelength range or laser line.

Edmund Optics offers a variety of Reflective Objectives. Edmund Optics’ ReflX Objectives are available for a range of imaging or focusing applications. TECHSPEC ReflX™ Objectives are available in infinity-corrected or finite-conjugate designs. Typically, finite-conjugate objectives are used in imaging applications, while infinity-corrected objects are used in laser focusing. Additionally, TECHSPEC ReflX™ Objectives are coated for performance in the deep ultraviolet, ultraviolet, visible, or infrared. TECHSPEC Adjustable ReflX™ Objectives allow the centration of the internal mirrors to be adjusted, extended their operating life. TECHSPEC High Performance ReflX™ Objectives feature a tapered mechanical design, with a λ/4 peak-to-valley transmitted wavefront.

Filter
高效能reflx™物鏡 高效能reflx™物鏡
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解
  • 繞射極限效能:λ/14 RMS 穿透波前
  • 採用錐形設計,在入射角為45°時可取得更大的間隙
  • 採用曲線型十字軸支架,以降低繞射影響
  • 亦提供 reflx™反射物镜 物鏡
reflx™ 物鏡 reflx™ 物鏡
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解
  • 領先業界的 19 至 31mm 工作距離
  • 由愛特蒙特光學設計及製造,適用於聚焦或成像應用
  • 主動對準以實現最佳效能
  • 190nm 至 11μm 的超寬光譜帶,無色像差
  • 亦提供 高效能reflx™物鏡
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program