eo_logo
 
Product added to cart

Mitutoyo WLI Plan APO Infinity Corrected Objectives

See More by Mitutoyo
Mitutoyo WLI Plan APO Infinity Corrected Objectives

Mitutoyo WLI Plan APO Infinity Corrected Objectives

×
  • Ideal for Interferometry Applications
  • Long Working Distances and High Numerical Apertures
  • High-Quality Plan Apochromatic Design

Mitutoyo WLI Plan APO Infinity Corrected Objectives are high-resolution plan apochromatic objectives featuring high numerical apertures designed for use in white light interferometry applications. These objectives ensure long parfocal working distances of 60mm while maintaining a more compact and lightweight design. Each objective incorporates an interference fringe adjustment mechanism and internal beam splitter for precise measurements and control of the interference fringe pattern. Mitutoyo WLI Plan APO Infinity Corrected Objectives are available with magnifications ranging from 2.5 – 50x and are designed for use with 100mm focal length tube lenses. These objectives are ideal for white light interferometry applications such as Vertical Scanning Interferometry (VSI), 3D Surface Profiling, Dispersion & Reflection Measurement, and Medical Imaging.

一般規格

Compatible Tube Lens Focal Length (mm):
Focal Length: 100mm
Note:
Designed to be used with a 100mm Tube Lens, Sold Separately
Manufacturer:
Mitutoyo
Field Number (mm):
11.00
Parfocal Length (mm):
60.00
Maximum Sensor Format:
2/3"
Mounting Threads:
RMS x 36 TPI

產品

 Title   比較   庫存號碼   價格  Buy
2.5X Mitutoyo WLI Plan Apo Objective
5X Mitutoyo WLI Plan Apo Objective
10X Mitutoyo WLI Plan Apo Objective
25X Mitutoyo WLI Plan Apo Objective
50X Mitutoyo WLI Plan Apo Objective
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program