eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

λ/4 精密球面鏡

×

TECHSPEC® λ/4 Precision Spherical Mirrors are ideal for light collection in multispectral imaging applications. These mirrors are available in a wide range of metallic coating options covering the UV, VIS, and IR spectrum. A BOROFLOAT® substrate provides a good combination of performance and value. TECHSPEC® λ/4 Precision Spherical Mirrors are available in diameters ranging from 25.4 to 152.4mm for ease of system integration. These mirrors collect and focus light without introducing chromatic aberration. 

一般規格

Back Surface:
Ground
Focal Length Tolerance (%):
±2
Surface Quality:
60-40
Surface Accuracy:
λ/4

產品

 Surface Accuracy  Dia. (mm) EFL (mm)  Aperture (f/#)   Coating   比較   庫存號碼   價格  Buy
λ/4 25.40 25.40 f/1 Uncoated
λ/4 25.40 25.40 f/1 Protected Aluminum (400-2000nm)
λ/4 25.40 25.40 f/1 Enhanced Aluminum (250-700nm)
λ/4 25.40 25.40 f/1 Enhanced Aluminum (450-650nm)
λ/4 25.40 25.40 f/1 Protected Gold (700-10000nm)
λ/4 24.40 25.40 f/1 Protected Silver (450-10000nm)
λ/4 25.40 50.80 f/2 Uncoated
λ/4 25.40 50.80 f/2 Protected Aluminum (400-2000nm)
λ/4 25.40 50.80 f/2 Enhanced Aluminum (250-700nm)
λ/4 25.40 50.80 f/2 Enhanced Aluminum (450-650nm)
λ/4 25.40 50.80 f/2 Protected Gold (700-10000nm)
λ/4 24.40 50.80 f/2 Protected Silver (450-10000nm)
λ/4 25.40 76.20 f/3 Uncoated
λ/4 25.40 76.20 f/3 Protected Aluminum (400-2000nm)
λ/4 25.40 76.20 f/3 Enhanced Aluminum (250-700nm)
λ/4 25.40 76.20 f/3 Enhanced Aluminum (450-650nm)
λ/4 25.40 76.20 f/3 Protected Gold (700-10000nm)
λ/4 24.40 76.20 f/3 Protected Silver (450-10000nm)
λ/4 25.40 101.60 f/4 Uncoated
λ/4 25.40 101.60 f/4 Protected Aluminum (400-2000nm)
λ/4 25.40 101.60 f/4 Enhanced Aluminum (250-700nm)
λ/4 25.40 101.60 f/4 Enhanced Aluminum (450-650nm)
λ/4 25.40 101.60 f/4 Protected Gold (700-10000nm)
λ/4 24.40 101.60 f/4 Protected Silver (450-10000nm)
λ/4 25.40 152.40 f/6 Uncoated
λ/4 25.40 152.40 f/6 Protected Aluminum (400-2000nm)
λ/4 25.40 152.40 f/6 Enhanced Aluminum (250-700nm)
λ/4 25.40 152.40 f/6 Enhanced Aluminum (450-650nm)
λ/4 25.40 152.40 f/6 Protected Gold (700-10000nm)
λ/4 24.40 152.40 f/6 Protected Silver (450-10000nm)
λ/4 25.40 203.20 f/8 Uncoated
λ/4 25.40 203.20 f/8 Protected Aluminum (400-2000nm)
λ/4 25.40 203.20 f/8 Enhanced Aluminum (250-700nm)
λ/4 25.40 203.20 f/8 Enhanced Aluminum (450-650nm)
λ/4 25.40 203.20 f/8 Protected Gold (700-10000nm)
λ/4 24.40 203.20 f/8 Protected Silver (450-10000nm)
λ/4 50.80 50.80 f/1 Protected Silver (450-10000nm)
λ/4 50.80 50.80 f/1 Uncoated
λ/4 50.80 50.80 f/1 Protected Aluminum (400-2000nm)
λ/4 50.80 50.80 f/1 Enhanced Aluminum (250-700nm)
λ/4 50.80 50.80 f/1 Enhanced Aluminum (450-650nm)
λ/4 50.80 50.80 f/1 Protected Gold (700-10000nm)
λ/4 50.80 101.60 f/2 Protected Silver (450-10000nm)
λ/4 50.80 152.40 f/3 Protected Silver (450-10000nm)
λ/4 50.80 101.60 f/2 Uncoated
λ/4 50.80 101.60 f/2 Protected Aluminum (400-2000nm)
λ/4 50.80 101.60 f/2 Enhanced Aluminum (250-700nm)
λ/4 50.80 101.60 f/2 Enhanced Aluminum (450-650nm)
λ/4 50.80 101.60 f/2 Protected Gold (700-10000nm)
λ/4 50.80 203.20 f/4 Protected Silver (450-10000nm)
λ/4 50.80 152.40 f/3 Uncoated
λ/4 50.80 152.40 f/3 Protected Aluminum (400-2000nm)
λ/4 50.80 152.40 f/3 Enhanced Aluminum (250-700nm)
λ/4 50.80 152.40 f/3 Enhanced Aluminum (450-650nm)
λ/4 50.80 152.40 f/3 Protected Gold (700-10000nm)
λ/4 50.80 304.80 f/6 Protected Silver (450-10000nm)
λ/4 50.80 203.20 f/4 Uncoated
λ/4 50.80 203.20 f/4 Protected Aluminum (400-2000nm)
λ/4 50.80 203.20 f/4 Enhanced Aluminum (250-700nm)
λ/4 50.80 203.20 f/4 Enhanced Aluminum (450-650nm)
λ/4 50.80 203.20 f/4 Protected Gold (700-10000nm)
λ/4 50.80 508.00 f/10 Protected Silver (450-10000nm)
λ/4 50.80 304.80 f/6 Uncoated
λ/4 50.80 304.80 f/6 Protected Aluminum (400-2000nm)
λ/4 50.80 304.80 f/6 Enhanced Aluminum (250-700nm)
λ/4 50.80 304.80 f/6 Enhanced Aluminum (450-650nm)
λ/4 50.80 304.80 f/6 Protected Gold (700-10000nm)
λ/4 50.80 508.00 f/10 Uncoated
λ/4 50.80 508.00 f/10 Protected Aluminum (400-2000nm)
λ/4 50.80 508.00 f/10 Enhanced Aluminum (250-700nm)
λ/4 50.80 508.00 f/10 Enhanced Aluminum (450-650nm)
λ/4 50.80 508.00 f/10 Protected Gold (700-10000nm)
λ/4 50.80 1,016.00 f/20 Protected Silver (450-10000nm)
λ/4 50.80 1,016.00 f/20 Uncoated
λ/4 50.80 1,016.00 f/20 Protected Aluminum (400-2000nm)
λ/4 50.80 1,016.00 f/20 Enhanced Aluminum (250-700nm)
λ/4 50.80 1,016.00 f/20 Enhanced Aluminum (450-650nm)
λ/4 50.80 1,016.00 f/20 Protected Gold (700-10000nm)
λ/4 76.20 76.20 f/1 Protected Silver (450-10000nm)
λ/4 76.20 152.40 f/2 Protected Silver (450-10000nm)
λ/4 76.20 203.20 f/2 Protected Silver (450-10000nm)
λ/4 76.20 76.20 f/1 Uncoated
λ/4 76.20 76.20 f/1 Protected Aluminum (400-2000nm)
λ/4 76.20 76.20 f/1 Enhanced Aluminum (250-700nm)
λ/4 76.20 76.20 f/1 Enhanced Aluminum (450-650nm)
λ/4 76.20 76.20 f/1 Protected Gold (700-10000nm)
λ/4 76.20 304.80 f/4 Protected Silver (450-10000nm)
λ/4 76.20 152.40 f/2 Uncoated
λ/4 76.20 152.40 f/2 Protected Aluminum (400-2000nm)
λ/4 76.20 152.40 f/2 Enhanced Aluminum (250-700nm)
λ/4 76.20 152.40 f/2 Enhanced Aluminum (450-650nm)
λ/4 76.20 152.40 f/2 Protected Gold (700-10000nm)
λ/4 76.20 457.20 f/6 Protected Silver (450-10000nm)
λ/4 76.20 203.20 f/2.7 Uncoated
λ/4 76.20 203.20 f/2.7 Protected Aluminum (400-2000nm)
λ/4 76.20 203.20 f/2.7 Enhanced Aluminum (250-700nm)
λ/4 76.20 203.20 f/2.7 Enhanced Aluminum (450-650nm)
λ/4 76.20 203.20 f/2.7 Protected Gold (700-10000nm)
λ/4 76.20 762.00 f/10 Protected Silver (450-10000nm)
λ/4 76.20 304.80 f/4 Uncoated
λ/4 76.20 304.80 f/4 Protected Aluminum (400-2000nm)
λ/4 76.20 304.80 f/4 Enhanced Aluminum (250-700nm)
λ/4 76.20 304.80 f/4 Enhanced Aluminum (450-650nm)
λ/4 76.20 304.80 f/4 Protected Gold (700-10000nm)
λ/4 76.20 457.20 f/6 Uncoated
λ/4 76.20 457.20 f/6 Protected Aluminum (400-2000nm)
λ/4 76.20 457.20 f/6 Enhanced Aluminum (250-700nm)
λ/4 76.20 457.20 f/6 Enhanced Aluminum (450-650nm)
λ/4 76.20 457.20 f/6 Protected Gold (700-10000nm)
λ/4 76.20 762.00 f/10 Uncoated
λ/4 76.20 762.00 f/10 Protected Aluminum (400-2000nm)
λ/4 76.20 762.00 f/10 Enhanced Aluminum (250-700nm)
λ/4 76.20 762.00 f/10 Enhanced Aluminum (450-650nm)
λ/4 76.20 762.00 f/10 Protected Gold (700-10000nm)
λ/4 152.40 609.60 f/4 Protected Silver (450-10000nm)
λ/4 152.40 609.60 f/4 Uncoated
λ/4 152.40 609.60 f/4 Protected Aluminum (400-2000nm)
λ/4 152.40 609.60 f/4 Enhanced Aluminum (250-700nm)
λ/4 152.40 609.60 f/4 Enhanced Aluminum (450-650nm)
λ/4 152.40 609.60 f/4 Protected Gold (700-10000nm)