View 2 back-to-back 30 minute webinars presented by imaging experts Greg Hollows and Nick Sischka.
Part 1 is an introductory guide to imaging lens specification and
Part 2 is an advanced walkthrough of lens performance curves.
Imaging Lenses are used to view objects in imaging systems. Imaging Lenses are imaging components used in imaging systems to focus an image of an examined object onto a camera sensor. Depending on the lens, Imaging Lenses can be used to remove parallax or perspective error or provide adjustable magnifications, field of views, or focal lengths. Imaging Lenses allow an object to be viewed in several ways to illustrate certain features or characteristics that may be desirable in certain applications.
Edmund Optics® offers a wide range of Imaging Lenses suited for many imaging needs. Several TECHSPEC® Imaging Lenses are available that offer unique imaging capabilities that are not capable with standard lenses, such as TECHSPEC® Telecentric Lenses for edge contrast imaging or TECHSPEC® SWIR Imaging Lenses, which have been optimized for use with shortwave infrared wavelengths. A large selection of Imaging Lens accessories is also available including mounts or adapters for additional functionality.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 14F., No.83, Sec. 4, Wenxin Road, Beitun District , Taichung City 406, Taiwan (R.O.C.)
California Consumer Privacy Act (CCPA): Do Not Sell My Information