eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

Cage System Fixed Optical Mounts

25/25.4mm Cube Beamsplitter Mount, #85-688

25/25.4mm Cube Beamsplitter Mount, #85-688 Sample System with Cube Beamsplitter Mount 45° Mirror Mount, #86-590 12/12.7mm Cube Beamsplitter Mount, #86-025 +1
×
  • Interchangeable to Quickly Swap Optics
  • Plate and Cube Beamsplitter Mount Options
  • Anodized Aluminum Construction
  • Adjustable Optical Mounts Also Available

Designed to fit within the inner diameter of 25mm and 30mm standard cage system plates, TECHSPEC® Cage System Fixed Optical Mounts are ideal for mounting beamsplitters and additional optical components. The #85-699 45° Plate Beamsplitter Mount can also fit within #85-695 25.4mm Kinematic Mount. Additionally, Cube Beamsplitter Mounts can be connected to cage system tubes utilizing the tubes’ M23.2 x 0.75 threaded inner diameter.

一般規格

Function:
Fixed
Construction:
Black Anodized Aluminum

產品

 Type of Optics   Compatible Plate Inner Diameter (mm)   Size of Compatible Optics (mm)   比較   庫存號碼   價格  Buy
Elliptical 25.0 25.0 - 35.36
Circular 25.0 25.0
Cube 25.0 12.0 - 12.7
Cube 25.0/40.0 25.0 - 25.4