Edmund Optics 使用 cookies 来优化和增强我们网站的功能和内容。点击"确定 "以获得完整的用户体验,点击 "详细信息 "按钮可查看有关我们使用的 cookie 的其他信息。我们不会出售从营销 cookie 中获得的有关您的信息,我们仅将其用于改善您在Edmund Optics 的体验。
该提供商收集的部分数据用于个性化和衡量广告效果。
该提供商收集的部分数据用于个性化和衡量广告效果。
我们不使用这种类别的 cookie
Edmund Optics® (EO), the premier provider of optical components, introduces new Slow Axis Collimators. They consist of a monolithic array of cylindrical lenses that are designed to collimate the individual emitters of a laser bar.
Low curvature deviation for increased collimation
Slow Axis Collimators feature a numerical aperture of 0.05, surface accuracy of λ/4 and low curvature deviation for increased collimation. Slow Axis Collimators feature a standard AR coating for 790-990nm and provide greater than 99% transmission to guarantee high performance with minimal loss of light. To meet the full range of unique customer collimation needs, Slow Axis Collimators may be used with Fast Axis Collimators to create custom collimation combinations that provide a wide range of solutions.
Available in 50μm, 100μm and 150μm sizes
Slow Axis Collimators measure 12mm long x 1.50mm high and are available in three models in 50μm, 100μm and 150μm sizes. All sizes have 500μm pitch. RoHS compliant Slow Axis Collimators are in-stock and available for immediate delivery for fast turnaround and excellent value.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 14F., No.83, Sec. 4, Wenxin Road, Beitun District , Taichung City 406, Taiwan (R.O.C.)
California Consumer Privacy Act (CCPA): Do Not Sell My Information