Edmund Optics 使用 cookies 来优化和增强我们网站的功能和内容。点击"确定 "以获得完整的用户体验,点击 "详细信息 "按钮可查看有关我们使用的 cookie 的其他信息。我们不会出售从营销 cookie 中获得的有关您的信息,我们仅将其用于改善您在Edmund Optics 的体验。
该提供商收集的部分数据用于个性化和衡量广告效果。
该提供商收集的部分数据用于个性化和衡量广告效果。
我们不使用这种类别的 cookie
Edmund Optics® (EO), the premier provider of optical components, announces availability of its TECHSPEC® UC Series Fixed Focal Length Lenses. Designed to work with all smaller-format camera sensors and built specifically for machine vision working distances and resolution requirements, these cost effective, ultra-compact lenses are ideal for a wide range of applications including factory automation, inspection and biomedical instrumentation.
Designed for pixels that are ≤2.2μm, TECHSPEC UC Series Fixed Focal Length Lenses provide high levels of resolution (>200 lp/mm) across the sensor. These RoHS-compliant lenses are available in five focal lengths from 4 mm to 25 mm. Although the lenses are optimized for 1/2.5" sensors, a number of focal lengths support sensors up to 1/1.8". TECHSPEC UC Series lenses are compatible with all standard C-mount cameras to facilitate integration, and feature locking iris and focus adjustment with recessed set screws to prevent unintentional lens adjustments.
“Despite being offered at an extremely attractive price point and having a very small form factor, our new UC Series lenses deliver the same high-resolution performance and unparalleled quality that you come to expect from every Edmund Optics fixed focal length lens,”says Greg Hollows, Director, Imaging Business Unit, Edmund Optics.
Please stop by the Edmund Optics Booth #816 at The Vision Show, May 3-5, 2016 in Boston, to see the TECHSPEC UC Series Fixed Focal Length Lenses on display. TECHSPEC UC Series Fixed Focal Length Lenses are in-stock and available for immediate delivery.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 14F., No.83, Sec. 4, Wenxin Road, Beitun District , Taichung City 406, Taiwan (R.O.C.)
California Consumer Privacy Act (CCPA): Do Not Sell My Information