Edmund Optics 使用 cookies 来优化和增强我们网站的功能和内容。点击"确定 "以获得完整的用户体验,点击 "详细信息 "按钮可查看有关我们使用的 cookie 的其他信息。我们不会出售从营销 cookie 中获得的有关您的信息,我们仅将其用于改善您在Edmund Optics 的体验。
该提供商收集的部分数据用于个性化和衡量广告效果。
该提供商收集的部分数据用于个性化和衡量广告效果。
我们不使用这种类别的 cookie
Edmund Optics® (EO), the premier provider of optical components, introduces Acktar Light Absorbent Foil. The foil is used to eliminate light reflectance in applications where the direct coating of parts is not practical, including optical packaging, laser devices and platforms, infrared (IR) systems or passive thermal control.
High emissivity with low reflectance
Acktar Light Absorbent Foil features a spectral absorbance of 99.99% and provides extremely wide band performance from the ultraviolet (UV) to the IR for excellent versatility. The RoHS compliant material features high emissivity with low reflectance, low outgassing and offers compatibility with class 1 cleanrooms.
Adhesive back mounts to a wide range of surfaces
Acktar Light Absorbent Foil is available in pre-cut patterns or large sheets, up to 200 x 600 mm, which are ideal for custom patterns. An adhesive back provides for easy mounting to a wide assortment of surfaces. Coating varieties include Metal Velvet™ and Spectral Black™, which both use a foil substrate, Fractal Black™, with a stainless steel substrate, and Magic Black™ with an aluminum plate substrate. A Light Absorbing Foil Sample Kit includes all four coating types. A Metal Velvet™ Stray Light Control Kit includes nine sheet sizes for outstanding flexibility. Acktar Light Absorbent Foil is in-stock and available for immediate delivery for fast turnaround and excellent value.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 14F., No.83, Sec. 4, Wenxin Road, Beitun District , Taichung City 406, Taiwan (R.O.C.)
California Consumer Privacy Act (CCPA): Do Not Sell My Information