Edmund Optics 使用 cookies 来优化和增强我们网站的功能和内容。点击"确定 "以获得完整的用户体验,点击 "详细信息 "按钮可查看有关我们使用的 cookie 的其他信息。我们不会出售从营销 cookie 中获得的有关您的信息,我们仅将其用于改善您在Edmund Optics 的体验。
该提供商收集的部分数据用于个性化和衡量广告效果。
该提供商收集的部分数据用于个性化和衡量广告效果。
该提供商收集的部分数据用于个性化和衡量广告效果。
Please complete the form below to request a quotation for a customized mirror. First, type the stock number of the off-the-shelf mirror that is the closest match to your requested item so that it may be used as a reference mirror. Next, select the required reflective coating. After, fill in the finished part dimensions. Note: The thickness cannot be changed from the reference stock mirror thickness. Lastly, please provide the requested quantity, information about the application, and any additional requests or notes.
*Required
Typical Finished Part Specifications | |
Modified Dimension Tolerance | ±0.1mm |
Material | Based on the product selected. |
Thickness | Based on the product selected. |
Surface Quality | 80-50 |
Clear Aperture | 80% of outer dimension |
Irregularity (Plano/Spherical) | Based on the product selected. |
Bevel FW Tolerance | MIN = NONE, MAX = 0.5mm |
Bevel Angle Tolerance | @45° ±15° |
Edge Chips | ≤0.5mm outside the clear aperture |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 14F., No.83, Sec. 4, Wenxin Road, Beitun District , Taichung City 406, Taiwan (R.O.C.)
California Consumer Privacy Act (CCPA): Do Not Sell My Information