eo_logo
 
Product added to cart

Pick-Up Tools

Pick-Up Tools are used to safely handle small or sensitive optical components in applications such as inspection. Pick-Up Tools use an array of suction pads to allow direct manipulation of optical components with minimal risk of damage through scratching, abrasion, or contamination. Pick-Up Tools are available in a wide range of options including an assortment of suction heads suitable for many optical inspection needs.

Handi-Vac® and Pen-Vac® Pick-up Tool Kits Handi-Vac® and Pen-Vac® Pick-up Tool Kits
  • ESD-Safe
  • Pen and Bulb Options
  • General-Purpose Component Handling
110V AC, 10" Hg Vacuum System, #89-748	Vacuum Handling Systems
  • 10" and 15" Hg Models
  • ESD-Safe
  • Ideal for Assembly Work with Small Optical Parts
Handheld Pick-up Tool Handheld Pick-up Tool
  • Ideal for Lifting Smooth Optical Components
  • See Through Suction Pads for Accurate Placement
  • Includes 5 Straight Tips and 2 Angle Tips
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program