eo_logo
 
Product added to cart

Other Light Sources | 其他光源

Crytur MonaLIGHT Compact Laser Driven Light Sources Crytur MonaLIGHT Compact Laser Driven Light Sources New
  • Compact With Luminous Flux up to 1300 Lumens (lm)
  • 515 – 555nm Wavelength Options Available
  • Long Bulb Lifetime of 14,000 Hours
Solid State UV Flood Light Systems Solid State UV Flood Light Systems
  • Large, Uniform UV Light Output
  • 380nm Center Wavelength
  • Up to 0.8W/cm2 UV Irradiance
手持式紫外線固化燈 手持式紫外線固化燈
  • 提供4瓦與6瓦型號,波長範圍中心為365nm
  • 提供支架,以便在固化過程中無需手持操作
  • 可攜式高強度設計
手持式 UV LED 固化光源 手持式 UV LED 固化光源
  • 高達 5.5W/cm2 的紫外線照射強度
  • 365nm 和 395nm 中心波長
  • 提供有線或無線選項
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program