- 紫外線穿透性能出眾
- 六邊形孔徑可最大限度提高光通量
- 完美適用於非均勻光源
- Additional Light Pipe Homogenizing Rods Available
- 實現非均勻光源的均質化
- 六邊形入口孔徑
- 提供無鍍膜和 VIS-EXT 鍍膜選項
- 特別適用於OEM照明
- 另外也備有額外的 導光管或勻光管
- 實現光線輸出的均質化
- 減小輸出NA
- 完美適用於LED光源
- Additional Light Pipe Homogenizing Rods Available
Light Pipes, also known as Homogenizing Rods, are Optical Components designed for any application that requires homogenized light. Light Pipes utilize total internal reflection to homogenize non-uniform light sources, regardless of the light source’s spectral characteristics.
Edmund Optics offers the world’s largest inventory of off-the-shelf optical components. The majority of Edmund Optics’ Light Pipes are hexagonal in shape. The hexagonal configuration offers 35% less light loss than comparable square Light Pipes. Fused Silica Light Pipe Homogenizing Rods are ideal for applications utilizing UV LED light sources. Tapered Light Pipe Homogenizing Rods offer several magnification options, including 2X or 3X. Edmund Optics offers Light Pipe Mounts for either tapered or hexagonal Light Pipes. Light Pipe Mounts are designed to offer easy system integration solutions, or to ease handling. Light Pipe Mounts include two non-marring plastic clamps, a barrel, and four set screws. The end-clamps have minimal contact with the light pipes, ensuring maximum throughput.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 14F., No.83, Sec. 4, Wenxin Road, Beitun District , Taichung City 406, Taiwan (R.O.C.)
California Consumer Privacy Act (CCPA): Do Not Sell My Information