eo_logo
 
Product added to cart

Dispersion Prisms | 色散稜鏡

Dispersion Prisms are used in applications that require separating the incident light into its component wavelengths. For example, when white light enters a Dispersion Prism, it is separated into its three components: red, green, and blue. Dispersion Prisms are ideal for spectroscopy or laser tuning.

Edmund Optics offers the world’s largest inventory of off-the-shelf optical components, including Dispersion Prisms. Edmund Optics’ Dispersion Prisms are available uncoated, or with reflection or anti-reflection coatings. Dispersion Prisms are also available in multiple substrates that are ideal for Infrared (IR) applications. Infrared (IR) substrates include Calcium Fluoride (CaF2), Germanium (Ge), or Zinc Selenide (ZnSe). Calcium Fluoride (CaF2) is a low index material featuring excellent transmission from 0.19 - 7μm, ideal for use in the Ultraviolet (UV) through Infrared (IR). Germanium (Ge) is is a high index material, ideal for maximizing optical paths from 3 - 12μm. Zinc Selenide (ZnSe) is commonly used from 1 - 16μm, ideal for use with CO2 lasers.

Filter
30° - 60° - 90° 利特羅色散稜鏡 30° - 60° - 90° 利特羅色散稜鏡
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解
  • 若有鍍膜,光線會偏離60°
  • 若無鍍膜,則非常適合作為色散稜鏡
  • 右向旋轉的影像
Equilateral Prisms 等邊稜鏡
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解
  • 非常適用於光色散
  • 尺寸範圍是5 - 50mm
  • 提供無鍍膜或抗反射鍍膜選項
  • Additional Equilateral Prism Options Available
超快色散補償稜鏡 超快色散補償稜鏡
  • 以布魯斯特角拋光,以便最大限度減少反射損失
  • 使用內腔設計可進行色散補償
  • 使用外腔設計可操控脈衝特性
ISP Optics 紅外線 (IR) 等邊棱鏡 ISP Optics 紅外線 (IR) 等邊棱鏡 Clearance
  • 使用CaF2、Ge 和 ZnSe 材料當作基材
  • 波長分離的理想選擇
  • 設計用於准直光源
  • 亦有其他紅外線透鏡選項
  • 由於鍺(Ge)的材料供應鏈中斷,我們的鍺產品的交貨時間可能會增加,價格也會有所變動。有關最新資訊和定價,請造訪我們的網站或聯絡我們的客戶服務團隊。
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program