eo_logo
 
Product added to cart

Diffuse Lights | 漫射光源

Diffuse Lights are used to provide even illumination for a number of imaging applications. Diffuse Lights use filters or reflective surfaces to diffuse light shone onto an examined area. Diffuse Lights are ideal options for illuminating highly shadowed objects or for highly reflective surfaces by reducing glare. Diffuse Lights offer the benefit of easy uniform illumination that works well in a large number of environments. Diffuse Lights are available in a selection of different colors or formats to increase versatility over a larger range of imaging applications.

Edmund Optics offers a wide range of Diffuse Lights suited for many imaging needs. Diffuse axial illuminators are especially ideal for long working distances as well as the inspection of highly reflective objects. Diffuse light illuminators make excellent options for lighting curved or unusually shaped surfaces as well. A selection of high intensity Diffuse Lights are also available for more demanding or precise illumination applications.

Filter
CCS 高解析度同軸光源 CCS 高解析度同軸光源
  • 獨特的設計防止了鬼影成像
  • 有紅、白、藍三種顏色可選
  • 是高解析度相機的理想選擇
CCS 低角度方形 LED 照明器 CCS 低角度方形 LED 照明器
  • 比環形光源更適合檢測矩形和方形物體
  • 從四個方向進行低角度照明
  • 是食品包裝檢測及PCB檢測的理想選擇
ADVANCED ILLUMINATION 漫射軸 LED 照明燈 ADVANCED ILLUMINATION 漫射軸 LED 照明燈
  • 在視野提供明亮、一致的漫射照明
  • 獨特的模組化散熱器設計
  • 內部分束器非常適合檢查高反射物體
  • 優異的光穩定性
Advanced Illumination Diffuselite LED Illuminators ADVANCED ILLUMINATION 擴散LED照明燈
  • 非常適合為彎曲表面提供照明
  • 非常適合檢測小型反射性物件
  • 提供可變強度與含頻閃的選項
Advanced Illumination High Intensity Large Area Diffuse LED Illuminators Advanced Illumination High Intensity Large Area Diffuse LED Illuminators
  • Designed to Inspect Large Reflective Objects
  • Variable Intensity and Strobed Options
  • Multiple Versions Offered
Advanced Illumination High Intensity Linear Axial Diffuse LED Illuminators Advanced Illumination High Intensity Linear Axial Diffuse LED Illuminators
  • Ideal for Line Scan Applications
  • AR Coated Dust Cover Protects Internal Beamsplitter
  • Variable Intensity and Strobed Options
CCS LED 背光燈和圓頂燈 CCS LED 背光燈和圓頂燈
  • 採用高密度封裝的貼片式LED,亮度高
  • 適用於高速檢測應用
  • 可選多種尺寸和顏色
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program