eo_logo
 
Product added to cart

Cage System Support Rods | 籠式系統支撐桿

Cage System Support Rods are used to securely assemble TECHSPEC Optical Cage Systems. Cage System Support Rods are comprised of several sizes of stainless steel support rods designed to form the main support structure of an optical cage system. Cage System Support Rods fit smoothly into Cage System Plates to easily assemble modular optical systems. Cage System Support Rods also allow optical mounts to slide along the length of the rods, removing the need for large slides or stages.

Filter
3mm Cage System Support Rods 3mm Cage System Support Rods
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解
Clearance
  • Provide Rigid Support for Cage System Structure
  • Polished 440 Stainless Steel for High Durability and Smooth Motion
  • Variety of Lengths for a Range of Applications
  • 6mm Cage System Rods Also Available
6mm 籠式系統支撐立桿 6mm 籠式系統支撐立桿
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解
Clearance
  • 籠式系統結構提供堅固的結構
  • 拋光的#416不銹鋼提供高耐用性和平滑作動性能
  • 兩端都有M3安裝孔
  • 也提供3mm 籠式系統支撐立桿
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program